Select a different country or region to see content for your location.
United States
15:11:22 GMT+0000 (Coordinated Universal Time)


PAGBAO12-PP-AS
Linear plain bearing and housing unit
Linear plein bearing and housing unit; open design, sealed on all sides, with relubrication facility




Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 30,5 mm | Heigth |
L | 32 mm | Length |
TolL | h12 | Tolerance |
B | 42 mm | Width |
≈m | 60 g | Weight |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 21 mm | |
B2 | 7,6 mm | 1 |
L4 | 32 mm | |
L5 | 20 mm | |
JL | 23 mm | |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center height |
A3 | 7,8 mm | |
H6 | 4,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 4,7 mm | Mounting Dimension 2 |
N3 | 8 mm | Mounting Dimension 2 |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
W | 2 mm | Width across flats 3 |
M Wmax | 1 Nm | Max. tightening torque |
α | 78 ° | Angle |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch