Select a different country or region to see content for your location.
United States
23:29:49 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 15,35 mm | Outer diameter |
h | 4,5 mm | Total height |
≈m | 0,7 g | Weight |
Downloads:
Your current product variant
Size code | 15 | |
Closing plugs type | TN | Plastic, one-piece, with clinch ring |