Select a different country or region to see content for your location.
United States
19:35:49 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 80 mm | Breite Flansch |
H | 148 mm | Höhe Flansch |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 0,94 kg | Weight |
Mounting dimensions
J | 117 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 2 | Anzahl Anschraubbohrungen |
Dimensions
A | 31 mm | Höhe Gehäuse |
A1 | 14 mm | Dicke Flansch |
A2 | 18 mm | Distance raceway |
B | 25 mm | Breite |
B1 | 38 mm | Breite über Spannelement |
d3 | 45 mm | Außendurchmesser Exzenterspannring |
Additional information
1 | Anzahl Gehäuse | |
FL206 | Gehäuse | |
UK206 | Bearing designation |
Temperature range
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Material | GG | Grauguss |
Recently viewed products