Select a different country or region to see content for your location.
United States
13:10:58 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 163 mm | Flange width |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.520 N | Fatigue load limit, radial |
≈m | 3,48 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 43 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 25 mm | Distance raceway |
B | 36 mm | Width |
B1 | 59 mm | Locking collar total width |
d3 | 75 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F211 | Housing | |
UK211 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |