Select a different country or region to see content for your location.
United States
05:28:03 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 137 mm | Flange width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 1.060 N | Fatigue load limit, radial |
≈m | 2,43 kg | Weight |
Mounting dimensions
J | 105 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 38 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | 22 mm | Distance raceway |
B | 32 mm | Width |
B1 | 50 mm | Locking collar total width |
d3 | 65 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F209 | Housing | |
UK209 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products