Select a different country or region to see content for your location.
United States
12:23:52 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 63,5 mm | Bore diameter |
L | 155 mm | Flange width |
H | 258 mm | Height flange |
U | 69,7 mm | Total height unit |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
≈m | 4,76 kg | Weight |
Mounting dimensions
J | 210 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 50 mm | Height housing |
A1 | 24 mm | Thickness of flange |
A2 | 30 mm | Distance raceway |
B | 65,1 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL213 | Housing | |
UC213-40 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |