Select a different country or region to see content for your location.
United States
03:08:28 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 20,638 mm | Bore diameter |
L | 68 mm | Flange width |
H | 130 mm | Height flange |
U | 35,8 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,68 kg | Weight |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 27 mm | Height housing |
A1 | 15 mm | Thickness of flange |
A2 | 16 mm | Distance raceway |
B | 34,1 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL205 | Housing | |
UC205-13 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |