Select a different country or region to see content for your location.
United States
10:57:08 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 50,8 mm | Bore diameter |
H | 185 mm | Height flange |
U | 46,4 mm | Total height unit |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.520 N | Fatigue load limit, radial |
≈m | 4,13 kg | Weight |
Mounting dimensions
J | 150 mm | Distance fixing bore |
J | 150 mm | Pitch circle diameter (holes) |
N | 19 mm | Fixing bore |
N1 | 106,1 mm | Distance fixing bore |
T1 | 12 mm | Height spigot |
Z | 125 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 15 mm | Thickness of flange |
A2 | 13 mm | Distance raceway |
B | 55,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC211 | Housing | |
UCC211-32 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCFC211-32-J7
In work for UCFC211-32-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

