Select a different country or region to see content for your location.
United States
22:29:31 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 33,338 mm | Bore diameter |
L | 117 mm | Flange width |
U | 44,4 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,503 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
N1 | 92 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 34 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B | 42,9 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F207 | Housing | |
UC207-21 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


Recently viewed products

Wait to see recently viewed products