Select a different country or region to see content for your location.
United States
06:42:13 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 125 mm | Height flange |
U | 36,5 mm | Total height unit |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
≈m | 0,96 kg | Weight |
Mounting dimensions
J | 100 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
Z | 80 mm | Diameter spigot |
n | 4 | Number of screwing holes |
Dimensions
A | 20,5 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 2 mm | Distance raceway |
B | 36,5 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME06-N | Housing | |
GLE30-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |