Select a different country or region to see content for your location.
United States
07:26:52 GMT+0000 (Coordinated Universal Time)



RCJTZ20-XL
Flanged housing unit
Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Replaces
RCJTZ20
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 60,5 mm | Flange width |
H | 112,5 mm | Height flange |
U | 45,6 mm | Total height unit |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 315 N | Fatigue load limit, radial |
≈m | 0,61 kg | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
T1 | 3,5 mm | Height spigot |
Z | 55 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 2 | Number of screwing holes |
Dimensions
A | 31,7 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
V | 60,5 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 33 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CJTZ04 | Housing | |
GE20-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products