Select a different country or region to see content for your location.
United States
14:07:26 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Flange width |
H | 130 mm | Height flange |
U | 37,1 mm | Total height unit |
Cr | 11.900 N | Basic dynamic load rating, radial |
C0r | 6.300 N | Basic static load rating, radial |
Cur | 335 N | Fatigue load limit, radial |
C0r G | 11.100 N | Load carrying capacity (housing) |
≈m | 0,33 kg | Weight |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
W | 2,5 mm | Width across flats |
Dimensions
A | 29,1 mm | Height housing |
A1 | 13,5 mm | Thickness of flange |
A2 | 17 mm | Distance raceway |
B | 34,1 mm | Width |
B3 | 34,1 mm | Distance housing centre to cap end |
S1 | 19,8 mm | Distance raceway to locking device |
V | 70 mm | Shoulder diameter housing |
Q | 1/4"-28 UNF | Connection thread for lubrication |
Additional information
GEH.CJT05-TV-WHT | Housing | |
GYE25-KRR-B-FA107-VA-FD | Bearing designation | |
KASK05-S-G-WHT | Protecting cap |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Material | TV-FD | Plastic for food industry |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |

