Select a different country or region to see content for your location.
United States
06:48:07 GMT+0000 (Coordinated Universal Time)



RCJT50-XL-FA164
Flanged housing unit
Housing units RCJT..-FA164, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 116 mm | Flange width |
H | 190 mm | Height flange |
U | 66,2 mm | Total height unit |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
≈m | 2,22 kg | Weight |
Mounting dimensions
J | 157 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 39 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
V | 116 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 69 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT10-FA125 | Housing | |
GE50-XL-KRR-B-FA164 | Bearing designation |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Manufacturing instruction | FA164 | High temperature design up to +250°C |
Recently viewed products