Select a different country or region to see content for your location.
United States
21:56:16 GMT+0000 (Coordinated Universal Time)



RCJO30-XL
Flanged housing unit
Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
Replaces
RCJO30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 125 mm | Flange width |
U | 53,1 mm | Total height unit |
Cr | 31.500 N | Basic dynamic load rating, radial |
C0r | 16.700 N | Basic static load rating, radial |
Cur | 870 N | Fatigue load limit, radial |
≈m | 1,7 kg | Weight |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 14,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 30,6 mm | Height housing |
A1 | 15 mm | Thickness of flange |
A2 | 20,6 mm | Distance raceway |
V | 98 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 51 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJO06 | Housing | |
GNE30-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch