Select a different country or region to see content for your location.
United States
09:45:02 GMT+0000 (Coordinated Universal Time)



RCJ30-XL-N-FA125
Flanged housing unit
Housing units RCJ..-FA125, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with anti-corrosion protection
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 108 mm | Flange width |
U | 50,2 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,18 kg | Weight |
Mounting dimensions
J | 82,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 20 mm | Distance raceway |
V | 85 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
GEHCJ06-GG-N-FA125.1 | Housing | |
GE30-XL-KRR-B-FA125.5 | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |