Select a different country or region to see content for your location.
United States
17:11:26 GMT+0000 (Coordinated Universal Time)



RCJ100-XL
Flanged housing unit
Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Replaces
RCJ100
Preferred product


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
L | 265 mm | Flange width |
U | 77,5 mm | Total height unit |
Cr | 130.000 N | Basic dynamic load rating, radial |
C0r | 93.000 N | Basic static load rating, radial |
Cur | 4.100 N | Fatigue load limit, radial |
≈m | 12,25 kg | Weight |
Mounting dimensions
J | 210 mm | Distance fixing bore |
N | 27 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 46 mm | Height housing |
A1 | 25 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
V | 230 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 132 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ20 | Housing | |
GE100-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products