Select a different country or region to see content for your location.
United States
17:07:33 GMT+0000 (Coordinated Universal Time)



RAT35-XL
Flanged housing unit
Housing units RAT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Replaces
RAT35
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 94 mm | Flange width |
H | 123 mm | Height flange |
H | 122 mm | Flange width |
U | 31,5 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 650 N | Fatigue load limit, radial |
C0r G | 6.300 N | Load carrying capacity (housing) |
Cg | 6.300 N | Load carrying capacity (housing) |
≈m | 0,72 kg | Weight |
Mounting dimensions
J | 100 mm | Distance fixing bore |
N | 10,5 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 10,5 mm | Height housing |
S1 | 2,5 mm | Thickness of flange |
S | 2,5 mm | Thickness of flange |
V | 81 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN72-MST | Housing | |
RAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products