Select a different country or region to see content for your location.
United States
07:57:03 GMT+0000 (Coordinated Universal Time)



PCJTY60-XL-N
Flanged housing unit
Housing units PCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 138 mm | Flange width |
H | 238 mm | Height flange |
U | 68 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.530 N | Fatigue load limit, radial |
≈m | 3,249 kg | Weight |
Mounting dimensions
J | 202 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 46 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 34 mm | Distance raceway |
B | 47 mm | Width |
V | 138 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJT12-N | Housing | |
GAY60-XL-NPP-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |