Select a different country or region to see content for your location.
United States
00:18:19 GMT+0000 (Coordinated Universal Time)



PCF50-XL
Flanged housing unit
Housing units PCF, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 143 mm | Flange width |
U | 52 mm | Total height unit |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
≈m | 2,18 kg | Weight |
Mounting dimensions
J | 111 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 30,2 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 19,2 mm | Distance raceway |
V | 125 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 69 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CF10 | Housing | |
GRAE50-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |