Select a different country or region to see content for your location.
United States
08:15:26 GMT+0000 (Coordinated Universal Time)


PCCJ35
Flanged housing unit
Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
Replaces
PCCJ 35
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 118 mm | Flange width |
U | 31,7 mm | Total height unit |
Cr | 39.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.490 N | Fatigue load limit, radial |
≈m | 1,48 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 26 mm | Height housing |
A1 | 14 mm | Thickness of flange |
A2 | 14 mm | Distance raceway |
B | 36 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CCJ07 | Housing | |
G5207-2RS-N | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing PCCJ35
In work for PCCJ35
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units

Recently viewed products

Wait to see recently viewed products