Select a different country or region to see content for your location.
United States
21:35:04 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 97 mm | Height flange |
U | 29,4 mm | Total height unit |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,43 kg | Weight |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
N | 9 mm | Fixing bore |
W | 2,5 mm | Width of flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 19,5 mm | Thickness of flange |
A2 | 9,9 mm | Distance raceway |
B | 27 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
GEHGLCTE05-GG | Housing | |
GAY25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |