Select a different country or region to see content for your location.
United States
19:25:50 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 100 mm | Flange width |
H | 150 mm | Height flange |
U | 48,2 mm | Total height unit |
Cr | 29.520 N | Basic dynamic load rating, radial |
C0r | 18.140 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
C0r G | 12.800 N | Load carrying capacity (housing) |
≈m | 0,82 kg | Weight |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 4 mm | Width across flats |
Dimensions
A1 | 24 mm | Thickness of flange |
A2 | 13,5 mm | Distance raceway |
B1 | 43,7 mm | Locking collar total width |
B3 | 47,5 mm | Distance housing centre to cap end |
S1 | 34,7 mm | Distance raceway to locking collar |
Q | 1/4"-28 UNF | Connection thread for lubrication |
d3 | 60,3 mm | Outside diameter eccentric locking collar |
Additional information
GEH.GLCTE08-TV-WHT | Housing | |
GE40-KRR-B-FA107-VA-FD | Bearing designation | |
KASK08-S-G-WHT | Protecting cap |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Material | TV-FD | Plastic for food industry |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |


Recently viewed products

Wait to see recently viewed products