Select a different country or region to see content for your location.
United States
18:07:26 GMT+0000 (Coordinated Universal Time)



GLCTE30-XL
Flanged housing unit
Housing units GLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
GLCTE30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 84 mm | Flange width |
H | 112,5 mm | Height flange |
U | 38,2 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 0,75 kg | Weight |
Mounting dimensions
J | 90,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
W | 4 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 22,5 mm | Thickness of flange |
A2 | 11,4 mm | Distance raceway |
B1 | 35,8 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter eccentric locking collar |
Additional information
GEHGLCTE06-GG | Housing | |
GRAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |