Select a different country or region to see content for your location.
United States
12:02:26 GMT+0000 (Coordinated Universal Time)



FLCTEY40-XL
Flanged housing unit
Housing units FLCTEY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
Replaces
FLCTEY40
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 100 mm | Flange width |
H | 150 mm | Height flange |
U | 42,5 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 910 N | Fatigue load limit, radial |
≈m | 1,23 kg | Weight |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 4 mm | Width of flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 26 mm | Thickness of flange |
A2 | 13,5 mm | Distance raceway |
B | 39,45 mm | Width |
Additional information
GEHLCTE08-GG | Housing | |
AY40-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |