Select a different country or region to see content for your location.
United States
11:13:10 GMT+0000 (Coordinated Universal Time)



FLCTEY30-XL
Flanged housing unit
Housing units FLCTEY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
Replaces
FLCTEY30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 84 mm | Flange width |
H | 112,5 mm | Height flange |
U | 32,4 mm | Total height unit |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 0,68 kg | Weight |
Mounting dimensions
J | 90,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A1 | 22,5 mm | Thickness of flange |
A2 | 11,4 mm | Distance raceway |
B | 30 mm | Width |
Additional information
GEHLCTE06-GG | Housing | |
AY30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |