Select a different country or region to see content for your location.
United States
03:39:27 GMT+0000 (Coordinated Universal Time)



FLCTEY20-XL
Flanged housing unit
Housing units FLCTEY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
Replaces
FLCTEY20
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 66,5 mm | Flange width |
H | 90,5 mm | Height flange |
U | 27 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,31 kg | Weight |
Mounting dimensions
J | 71,4 mm | Distance fixing bore |
J | 71,4 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A1 | 17 mm | Thickness of flange |
A2 | 9,5 mm | Distance raceway |
d3 | 33 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
LCTE04 | Housing | |
AY20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products