regionSelectionBanner.message
country.us
15:13:19 GMT+0000 (Coordinated Universal Time)


UCPA206-17
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals
productDetailsPage.tabs.information


Main Dimensions & Performance Data
d | 26,988 mm | Bore diameter |
L | 94 mm | Length total |
H2 | 84 mm | Height |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,26 kg | text.product.weight |
Mounting dimensions
J | 66 mm | Distance fixing bore |
K | M14 | Thread fixing bore |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 48 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 38,1 mm | Width of inner ring |
S1 | 22,2 mm | Distance of raceway to locking collar |
Additional information
PA206 | Housing | |
UC206-17 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |