Select a different country or region to see content for your location.
United States
15:04:25 GMT+0000 (Coordinated Universal Time)


UCP202-09
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 14,288 mm | Bore diameter |
L | 127 mm | Length total |
H2 | 62 mm | Height |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,63 kg | Weight |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 13 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 38 mm | Width (base) |
H1 | 14 mm | Heigth (base) |
B | 31 mm | Width |
S1 | 18,3 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P203 | Housing | |
UC202-09 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

