Select a different country or region to see content for your location.
United States
02:44:30 GMT+0000 (Coordinated Universal Time)


RSHEY45-TV-VA
Plummer block housing unit
Plummer block housing unit RSHEY..-TV-VA, RIBB plastic
Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 124 mm | Length |
H2 | 108,5 mm | Height |
≈m | 1,09 kg | Weight |
Mounting dimensions
J | 95,3 mm | Distance fixing bore |
K | M12 | Thread fixing bore |
Dimensions
H | 54 mm | Distance shaft axis |
A | 50 mm | Width (base) |
S | 30,2 mm | Distance raceway |
B | 49,2 mm | Width |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-SHE09-TV | Housing | |
GYE45-KRR-B-FA107-VA | Bearing designation | |
KASK09-S-G | End cap | |
KASK09-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch