Select a different country or region to see content for your location.
United States
06:11:51 GMT+0000 (Coordinated Universal Time)


RSHEY20-TV-VA
Plummer block housing unit
Plummer block housing unit RSHEY..-TV-VA, RIBB plastic
Preferred product
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 72,8 mm | Length |
H2 | 66 mm | Height |
≈m | 0,272 kg | Weight |
Mounting dimensions
J | 50,8 mm | Distance fixing bore |
K | M8 | Thread fixing bore |
Dimensions
H | 33,3 mm | Distance shaft axis |
A | 34,5 mm | Width (base) |
S | 18,3 mm | Distance raceway |
B | 31 mm | Width |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-SHE04-TV | Housing | |
GYE20-KRR-B-FA107-VA | Bearing designation | |
KASK04-S-G | End cap | |
KASK04-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products