Select a different country or region to see content for your location.
United States
04:11:03 GMT+0000 (Coordinated Universal Time)


RASEY35-TV-VA-FD
Plummer block housing unit
Plummer block housing units, FD design
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 167 mm | Length |
H2 | 94 mm | Height |
≈m | 0,76 kg | Weight |
Mounting dimensions
J | 127 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 18 mm | Length (slot) |
W | 3 mm | Width of flats |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 48 mm | Width (base) |
H1 | 18 mm | Height (base) |
B | 42,9 mm | Width |
B3 | 44,85 mm | Distance housing centre to cap end |
S1 | 25,4 mm | Distance raceway to locking collar |
Q | 1/4"-28 UNF | Connection thread for lubrication |
Additional information
GEH.ASE07-TV-WHT | Housing | |
GYE35-KRR-B-FA107-VA-FD | Bearing designation | |
KASK07-S-G-WHT | End cap | |
KASK07-S-R-NBR-WHT | Open protecting cap |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV-FD | Plastic for food industry |