Select a different country or region to see content for your location.
United States
01:30:12 GMT+0000 (Coordinated Universal Time)



RASEL45-XL
Plummer block housing unit
Plummer block housing units RASEL, cast iron housing, non-locating bearing, drive slot on inner ring, R seals
Replaces
RASEL45


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 192 mm | Length total |
H2 | 107 mm | Height |
≈m | 2,13 kg | Weight |
Mounting dimensions
J | 149,65 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 29 mm | Length (slot) |
Dimensions
H | 54 mm | Distance shaft axis |
A | 48 mm | Width (base) |
A1 | 32 mm | Width (head) |
H1 | 21,5 mm | Heigth (base) |
B | 42,9 mm | Width |
S1 | 25,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE09 | Housing | |
GLE45-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch