regionSelectionBanner.message
country.us
08:27:00 GMT+0000 (Coordinated Universal Time)



RASE30-XL-N
Plummer block housing unit
Plummer block housing units RASE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
product.isPreferred


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 158 mm | Length total |
H2 | 82 mm | Height |
≈m | 1,2 kg | text.product.weight |
Mounting dimensions
J | 117,5 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 22 mm | Length (slot) |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 40 mm | Width (base) |
A1 | 25 mm | Width (head) |
H1 | 17 mm | Heigth (base) |
B1 | 48,5 mm | Locking collar total width |
S1 | 30,2 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE06 | Housing | |
GE30-XL-KRR-B | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |