Select a different country or region to see content for your location.
United States
16:29:30 GMT+0000 (Coordinated Universal Time)



PASEY60-XL-N
Stehlagergehäuseeinheit
Plummer block housing units PASEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 240 mm | Länge gesamt |
H2 | 140 mm | Höhe |
≈m | 4,13 kg | Weight |
Mounting dimensions
J | 190 mm | Distance fixing bore |
N | 18 mm | Breite (Langloch) |
N1 | 28 mm | Länge (Langloch) |
Dimensions
H | 69,9 mm | Distance shaft axis |
A | 60 mm | Breite (Fuß) |
A1 | 42 mm | Breite (Kopf) |
H1 | 25 mm | Höhe (Fuß) |
B | 47 mm | Breite |
S1 | 34 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE12 | Gehäuse | |
GAY60-XL-NPP-B | Bearing designation | |
KASK12 | Schutzkappe |
Temperature range
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |