Select a different country or region to see content for your location.
United States
06:35:50 GMT+0000 (Coordinated Universal Time)



PASE55-XL
Plummer block housing unit
Plummer block housing units PASE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PASE55
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 222 mm | Length total |
H2 | 124,5 mm | Height |
≈m | 3,2 kg | Weight |
Mounting dimensions
J | 176 mm | Distance fixing bore |
N | 18 mm | Width (slot) |
N1 | 30 mm | Length (slot) |
Dimensions
H | 63,5 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 35 mm | Width (head) |
H1 | 22,5 mm | Heigth (base) |
B1 | 48,4 mm | Locking collar total width |
S1 | 36,4 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE11 | Housing | |
GRAE55-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch