Select a different country or region to see content for your location.
United States
18:48:27 GMT+0000 (Coordinated Universal Time)



LASE40-XL-N
Plummer block housing unit
Plummer block housing units LASE, cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 179 mm | Length total |
H2 | 99 mm | Height |
≈m | 1,97 kg | Weight |
Mounting dimensions
J | 138,25 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 26 mm | Length (slot) |
Dimensions
H | 49,2 mm | Distance shaft axis |
A | 48 mm | Width (base) |
A1 | 30 mm | Width (head) |
H1 | 19 mm | Heigth (base) |
B1 | 56,5 mm | Locking collar total width |
S1 | 35,1 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
GEHASE08-GG-N-FA125.1 | Housing | |
GE40-XL-KLL-B | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products