Select a different country or region to see content for your location.
United States
13:51:45 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 400 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 434,4 mm | Outside diameter |
≈m | 5,2 kg | Weight |
Downloads:

