Select a different country or region to see content for your location.
United States
01:00:43 GMT+0000 (Coordinated Universal Time)


NTS38X613
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Frequently bought together

Main Dimensions & Performance Data
| d | 173,04 mm | Shaft diameter |
| b | 42 mm | Width |
| g | 5,5 mm | Overhang outside |
| da | 204,6 mm | Outside diameter |
| ≈m | 2,08 kg | Weight |
Downloads:


