Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Housings
/
Accessories
/
Seals
/
NTC
/
NTC96
Share
12:18:26 GMT+0000 (Coordinated Universal Time)
NTC96
Sealing ring
Taconite seals NTC, for SNS-housing, kombined sealing
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
CAD
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
450
mm
Shaft diameter
b
57
mm
Width
g
24
mm
Overhang outside
d
a
568,5
mm
Outside diameter
≈m
26,1
kg
Weight
Downloads:
Data sheet (PDF)