Select a different country or region to see content for your location.
United States
18:34:40 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 149,23 mm | Shaft diameter |
b | 67,5 mm | Width |
g | 34,5 mm | Overhang outside |
da | 261,73 mm | Outside diameter |
≈m | 1 g | Weight |
Downloads:


Recently viewed products

Wait to see recently viewed products