Select a different country or region to see content for your location.
United States
13:45:47 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 139,7 mm | Shaft diameter |
b | 67,5 mm | Width |
g | 34,5 mm | Overhang outside |
da | 252,2 mm | Outside diameter |
≈m | 8,4 kg | Weight |
Downloads: