Select a different country or region to see content for your location.
United States
00:26:06 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 160 mm | Shaft diameter |
b | 69 mm | Width |
g | 36 mm | Overhang outside |
da | 272,5 mm | Outside diameter |
≈m | 6,9 kg | Weight |
Downloads: