Select a different country or region to see content for your location.
United States
00:46:26 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
d2 | 60 mm | Sealing shaft diameter |
B | 20,5 mm | Total width |
D3 | 98,7 mm | Outside diamater |
g | 7 mm | Overhang housing |
D2 | 92,5 mm | Diameter sealing |
≈m | 0,62 kg | Weight |
Downloads: