Select a different country or region to see content for your location.
United States
01:08:39 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 110 mm | Shaft diameter |
d2 | 125 mm | Sealing shaft diameter |
D3 | 154,7 mm | Outside diamater |
g | 157,5 mm | Overhang housing |
D2 | 147,5 mm | Diameter sealing |
≈m | 0,79 kg | Weight |
Downloads: