Select a different country or region to see content for your location.
United States
22:42:13 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 80 mm | Shaft diameter |
d2 | 80 mm | Sealing shaft diameter |
D3 | 128,5 mm | Outside diamater |
g | 128,5 mm | Overhang housing |
D2 | 120 mm | Diameter sealing |
≈m | 0,57 kg | Weight |
Downloads: