Select a different country or region to see content for your location.
United States
23:17:20 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
d2 | 60 mm | Sealing shaft diameter |
B | 12 mm | Total width |
D3 | 101 mm | Outside diamater |
g | 101 mm | Overhang housing |
D2 | 92,5 mm | Diameter sealing |
≈m | 491,12 g | Weight |
Downloads: