Select a different country or region to see content for your location.
United States
23:17:20 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 70 mm | Shaft diameter |
d2 | 80 mm | Sealing shaft diameter |
B | 12,5 mm | Total width |
D3 | 120,5 mm | Outside diamater |
g | 120,5 mm | Overhang housing |
D2 | 112 mm | Diameter sealing |
≈m | 411,93 g | Weight |
Downloads: