Select a different country or region to see content for your location.
United States
19:32:07 GMT+0000 (Coordinated Universal Time)


81113-L
Axial cylindrical roller bearing
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
T | 18 mm | Height |
Ca | 87.000 N | Basic dynamic load rating, axial |
C0a | 260.000 N | Basic static load rating, axial |
Cua | 26.500 N | Fatigue load limit, axial |
nG | 3.700 1/min | Limiting speed |
nϑr | 1.530 1/min | Reference speed |
D | 90 mm | Outside diameter |
≈m | 309,14 g | Weight |
Mounting dimensions
da min | 87 mm | Minimum diameter shaft shoulder |
Da max | 67 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 | 67 mm | Bore diameter housing washer |
d1 | 90 mm | Rip diameter shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81113-L | Axial roller and cage assembly | |
GS81113 | Housing Washer | |
WS81113 | Shaft washer | |
LS6590 | Track Washer |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products