Select a different country or region to see content for your location.
United States
18:46:38 GMT+0000 (Coordinated Universal Time)



29317-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29317-E1
Preferred product



Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 150 mm | Outside diameter |
T | 39 mm | Height |
Ca | 420.000 N | Basic dynamic load rating, axial |
C0a | 1.110.000 N | Basic static load rating, axial |
Cua | 158.000 N | Fatigue load limit, axial |
nG | 4.850 1/min | Limiting speed |
nϑr | 2.260 1/min | Reference speed |
≈m | 2,62 kg | Weight |
Mounting dimensions
da min | 120 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
Db min | 153 mm | Minimum bore diameter housing |
db max | 92 mm | Maximum distance sleeve |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
D1 | 109,5 mm | Bore diameter housing washer |
d1 | 138,5 mm | Rip diameter shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
T1 | 20 mm | Height of the housing washer |
T3 | 24,5 mm | Height of the shaft washer |
T5 | 34,5 mm | Distance shaft washer - cage |
A | 50 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing 29317-E1-XL
In work for 29317-E1-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products