Select a different country or region to see content for your location.
United States
16:49:21 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM19
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM19
Preferred product
Product information

Dimensions
d | 125,8 mm | |
D | 137 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 17 mm | |
a | 1" | Square (inch) |
b | 9,5 mm | |
c | 118 mm | |
≈m | 3,01 kg | Weight |
Additional information
KM19 | Suitable for locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: